RZ/G1H, Featuring Cortex® CPUs, and a 3D Graphics Engine
Four Camera Solution for video surveillance uses RZ/G1H featuring Quad-Core Cortex®-A15 (1.4 GHz) and Cortex®-A7 (780 MHz) CPUs, and a 3D graphics engine. The video streams from four cameras are stitched into one stream, along with an overlay of time and GPS location stamp for each stream. Further, the video stream rate is adjusted depending on the available bandwidth on the go. The solution brochure contains System level Block diagram, circuit, technical specs and features of the reference solution.